IESNA:LM-63-2002
[TEST]P735855
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S1005D840-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4509
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
2216 2337.8 2474.9 2640.9 2774.9 2895.3 3033.8 3090.2 3129.8 3146.5
3132.8 3100.9 3039.9 2945.5 2860.2 2764.3 2630.2 2519.1 2417 2336.3
2219 2121.6 1993.6 1978.4 1882.4 1829.1 1754.5 1699.7 1646.4 1591.6
1545.9 1440.8 1352.4 1259.5 1157.5 1055.4 941.2 822.4 720.4 619.9
540.7 485.8 424.9 370.1 325.9 280.2 237.6 193.4 156.9 120.3
88.3 57.9 33.5 13.7 0
2216 2325.6 2450.5 2583 2723.2 2861.7 2965.3 3047.6 3113 3132.8
3138.9 3116.1 3073.4 3020.1 2937.9 2854.1 2750.6 2648.5 2563.2 2455.1
2356.1 2261.7 2117 2083.5 1993.6 1920.5 1859.6 1788 1731.7 1666.2
1614.4 1498.6 1390.5 1296.1 1206.2 1111.8 1012.8 913.8 802.6 702.1
604.6 528.5 458.4 399 345.7 295.5 249.8 204.1 164.5 126.4
89.9 60.9 35 15.2 0
2216 2272.3 2366.8 2467.3 2569.3 2675.9 2761.2 2857.2 2933.3 2988.2
3027.8 3049.1 3058.2 3052.1 3035.4 3008 2957.7 2919.6 2851.1 2782.5
2706.4 2636.3 2519.1 2488.6 2417 2328.7 2249.5 2167.3 2088.1 2024.1
1943.4 1778.9 1628.1 1491 1373.8 1259.5 1157.5 1069.2 970.2 883.3
796.5 711.2 627.5 548.3 466 394.5 325.9 265 208.7 153.8
109.7 71.6 39.6 16.8 0
2216 2275.4 2325.6 2369.8 2415.5 2473.4 2531.3 2569.3 2631.8 2657.7
2697.3 2743 2774.9 2788.6 2819.1 2828.2 2838.9 2845 2840.4 2829.8
2825.2 2810 2781 2771.9 2743 2715.5 2675.9 2647 2599.8 2563.2
2514.5 2398.7 2269.3 2133.7 1999.7 1842.8 1699.7 1552 1408.8 1274.8
1134.6 1000.6 877.3 766.1 653.4 546.8 450.8 362.5 286.3 210.2
147.7 94.4 51.8 19.8 0
2216 2235.8 2235.8 2232.7 2225.1 2219 2208.4 2194.7 2188.6 2177.9
2161.2 2139.8 2120 2107.9 2086.5 2062.2 2033.2 2018 1993.6 1960.1
1929.7 1908.3 1861.1 1847.4 1812.4 1795.6 1759.1 1716.4 1686 1657
1617.4 1523 1434.7 1341.8 1248.9 1162.1 1066.1 974.7 887.9 799.6
715.8 638.1 566.6 488.9 426.4 364 310.7 251.3 201 153.8
109.7 73.1 41.1 18.3 0
2216 2191.6 2141.4 2095.7 2051.5 2008.9 1967.7 1920.5 1876.4 1853.5
1806.3 1768.2 1734.7 1696.6 1654 1619 1579.4 1548.9 1513.9 1480.4
1449.9 1421 1372.2 1361.6 1328.1 1297.6 1270.2 1241.3 1209.3 1181.9
1149.9 1085.9 1017.4 954.9 894 836.1 781.3 726.5 676.2 630.5
577.2 525.4 475.2 426.4 377.7 329 280.2 234.5 187.3 146.2
105.1 71.6 41.1 19.8 0
2216 2150.5 2056.1 1978.4 1919 1861.1 1809.3 1743.9 1686 1657
1608.3 1564.1 1533.7 1495.6 1460.6 1424 1390.5 1361.6 1318.9 1286.9
1256.5 1233.6 1183.4 1166.6 1139.2 1120.9 1092 1069.2 1052.4 1026.5
1003.7 948.8 904.7 854.4 810.2 767.6 725 683.8 641.2 600.1
552.9 510.2 467.6 423.4 376.2 329 281.8 239.1 193.4 152.3
112.7 74.6 44.2 19.8 0
2216 2124.6 2033.2 1937.3 1874.8 1800.2 1736.2 1664.7 1637.2 1576.3
1538.2 1492.6 1465.1 1416.4 1381.4 1337.2 1308.3 1264.1 1232.1 1209.3
1177.3 1146.8 1117.9 1101.1 1081.3 1055.4 1032.6 1009.8 990 964.1
945.8 895.5 852.9 820.9 784.4 749.3 715.8 677.7 639.7 600.1
557.4 513.3 473.7 432.5 389.9 344.2 300 254.3 207.1 164.5
118.8 79.2 44.2 16.8 0
2216 2103.3 2004.3 1932.7 1853.5 1775.8 1702.7 1640.3 1608.3 1544.3
1498.6 1454.5 1431.6 1373.8 1344.8 1303.7 1264.1 1235.2 1204.7 1177.3
1149.9 1122.5 1084.4 1073.7 1049.4 1028 1006.7 977.8 959.5 935.1
919.9 880.3 845.3 814.8 785.9 752.4 715.8 680.8 642.7 603.1
563.5 520.9 481.3 440.2 399 351.8 306.1 260.4 211.7 164.5
118.8 79.2 42.6 18.3 0
